Clamp strap, adjustable, Form A (K1165) (K1165.125285)

Clamp strap, adjustable, Form A (K1165) K1165.125285

Product Details:

Manufacturer part number: K1165.125285

Brand: KIPP

Price: 291.33

Delivery time: 4 Days


Technical Data:

B: 73 mm

B1: 30 mm

D=Diameter: 25 mm

E: 17 mm

H1: 35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1165.125285

Part Number
K1165.125285
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D=Diameter
(mm)
E
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Retaining force
(kN)
Clamping range H Slot width Weight
(kg)

291.33 €

1 4 Days 73302517355635242856251750-10020-22-24-284.3850

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body galvanized Form A
Item Clamp Strap Version 1 adjustable RoHS true

This page is Clamp strap, adjustable, Form A (K1165), part number K1165.125285.
You can find the detail information about specifications and dimensions on part number K1165.125285.

Variation of this product

Part Number
K1165.113115
K1165.117150
K1165.121187
K1165.125235
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
D=Diameter
(mm)
E
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Retaining force
(kN)
Clamping range H Slot width Weight
(kg)

70.29 €

1 4 Days 44301311182717121152530300-5510-12-140.6566

87.87 €

1 4 Days 55411712203621171503536400-7012-14-16-181.5200

114.23 €

1 4 Days 62302114304227201874444600-8016-18-20-222.2520

162.55 €

1 4 Days 70302517315134242356047750-10020-22-24-283.6400

Tech Support