Clamp strap, adjustable, Form B (K1165) (K1165.210115100)

Clamp strap, adjustable, Form B (K1165) K1165.210115100

Product Details:

Manufacturer part number: K1165.210115100

Brand: KIPP

Price: 83.48

Delivery time: 4 Days


Technical Data:

B: 44 mm

B1: 30 mm

D=Diameter: 13 mm

E: 11 mm

H1: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1165.210115100

Part Number
K1165.210115100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D=Diameter
(mm)
E
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Retaining force
(kN)
Clamping range H Slot width Fastening screw(s) Weight
(kg)

83.48 €

1 4 Days 44301311182717121152530250-4010M10X1000.6130

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body galvanized Form B
Item Clamp Strap Version 1 adjustable Version 2 with T-slot nut
RoHS true

This page is Clamp strap, adjustable, Form B (K1165), part number K1165.210115100.
You can find the detail information about specifications and dimensions on part number K1165.210115100.

Variation of this product

Part Number
K1165.212115125
K1165.212150160
K1165.214115125
K1165.214150160
K1165.216150160
K1165.216187200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
D=Diameter
(mm)
E
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Retaining force
(kN)
Clamping range H Slot width Fastening screw(s) Weight
(kg)

84.94 €

1 4 Days 44301311182717121152530300-5512M12X1250.6860

99.58 €

1 4 Days 55411712203621171503536350-7012M12X1601.5910

86.40 €

1 4 Days 44301311182717121152530300-5514M12X1250.8505

102.51 €

1 4 Days 55411712203621171503536350-7014M12X1601.6100

105.46 €

1 4 Days 55411712203621171503536400-7016M16X1601.7980

143.50 €

1 4 Days 62302114304227201874444550-8016M16X2002.7150

Tech Support