Clamp strap, adjustable, Form C (K1165)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1165.312115100
K1165.312115125
K1165.312150125
K1165.312150160
K1165.316150125
K1165.316150160
K1165.320187160
K1165.320187200
K1165.320235200
K1165.320235250
K1165.324235200
K1165.324235250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D=Diameter
(mm)
E
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Retaining force
(kN)
Clamping range H Fastening screw(s) Weight
(kg)

82.01 €

1 4 Days 44301311182717121152530300-30M12X1000.6390

87.87 €

1 4 Days 44301311182717121152530300-55M12X1250.8027

90.82 €

1 4 Days 55411712203621171503536400-50M12X1251.5350

90.82 €

1 4 Days 55411712203621171503536400-70M12X1601.5580

90.82 €

1 4 Days 55411712203621171503536400-40M16X1251.6600

92.25 €

1 4 Days 55411712203621171503536400-70M16X1601.8640

134.73 €

1 4 Days 62302114304227201874444600-40M20X1602.7540

134.73 €

1 4 Days 62302114304227201874444600-80M20X2002.8340

174.26 €

1 4 Days 70302517315134242356047750-70M20X2004.0720

177.20 €

1 4 Days 70302517315134242356047750-100M20X2504.1720

180.12 €

1 4 Days 70302517315134242356047750-50M24X2004.3740

184.53 €

1 4 Days 70302517315134242356047750-100M24X2504.7000

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body galvanized Form C
Item Clamp Strap Version 1 adjustable Version 2 with stud
RoHS true

Tech Support