Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1228.080812 |
K1228.100812 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Surface finish body | Form | Travel path | Weight (kg) | |
---|---|---|---|---|---|---|---|---|
915.40 € | 1 | 4 Days | nitrided and black oxidised | B | 8 mm | 1.6500 | ||
897.00 € | 1 | 4 Days | nitrided, black oxidised and ground | A | 10 mm | 2.0800 |
Loading...
Main material | Mild steel | Component material | Aluminium | Surface finish component | anodized |
---|---|---|---|---|---|
Item | Floating Clamp | Load capacity(N) | 8000 | max. Clamping travel | 12 |
RoHS | true |
Configure
Basic Attributes
Surface finish body
Form
Travel path
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes