Down-thrust clamps (K1231) (K1231.11)

Down-thrust clamps (K1231) K1231.11

Product Details:

Manufacturer part number: K1231.11

Brand: KIPP

Price: 240.20

Delivery time: 4 Days


Technical Data:

Form: A

Form-Type: with cam lever

H3: 15 mm

Clamping Height min. H2: 25 mm

H4=Height: 54-59 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1231.11

Part Number
K1231.11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Form-Type H3
(mm)
Clamping Height min. H2
(mm)
H4=Height
(mm)
Clamping Height max. H1
(mm)
Weight
(kg)

240.20 €

1 4 Days Awith cam lever152554-59301.0240

Loading...

  1. 1

Basic information

Main material Steel Surface finish body case-hardened, black oxidized and ground Item Down-thrust clamp
RoHS true

Tech Support