Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1490.90000
Main material | Mild steel | Form | A | B(mm) | 28 |
---|---|---|---|---|---|
B1(mm) | 15 | H1(mm) | 26.8 | L(mm) | 28 |
L2(mm) | 10 | Item | Jaw Plate | Version 1 | standard lower jaw |
Weight(kg) | 0.0825 | RoHS | true |
This page is Lower standard clamping jaw, Form A (K1490), part number K1490.90000.
You can find the detail information about specifications and dimensions on part number K1490.90000.