Swing clamp pneumatic block body, Style B (K1812) (K1812.13220)

Swing clamp pneumatic block body, Style B (K1812) K1812.13220

Product Details:

Manufacturer part number: K1812.13220

Brand: KIPP

Price: 305.60

Delivery time: 4 Days


Technical Data:

A: 45 mm

B=Width: 4.5 mm

B2: 5.5 mm

B3: 9 mm

D1: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1812.13220

Part Number
K1812.13220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=Width
(mm)
B2
(mm)
B3
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Travel S
(mm)
Size Version 2 S1
(mm)
S2
(mm)
H6
(mm)
D3=Thread D min.
(mm)
D max.
(mm)
B1 min.
(mm)
B1 max.
(mm)
Weight
(kg)

305.60 €

1 4 Days 454.55.5916G1/8133.590203535.5453416.53532swivel to the right15206.5M10x1.529.923013.813.90.6479

Loading...

  1. 1

Basic information

Main material Aluminium Main colour silver Component material Steel
Surface finish component hard chromed Form B Item Swing Clamp
Version 1 pneumatic PL Edelstahl false RoHS true

This page is Swing clamp pneumatic block body, Style B (K1812), part number K1812.13220.
You can find the detail information about specifications and dimensions on part number K1812.13220.

Variation of this product

Part Number
K1812.12510
K1812.12520
K1812.13210
K1812.14010
K1812.14020
K1812.15020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B=Width
(mm)
B2
(mm)
B3
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Travel S
(mm)
Size Version 2 S1
(mm)
S2
(mm)
H6
(mm)
D3=Thread D min.
(mm)
D max.
(mm)
B1 min.
(mm)
B1 max.
(mm)
Weight
(kg)

285.38 €

1 4 Days 3555.5912M593.57318273340289.619.525swivel to the right9.5104M08x1.2522.92239.89.90.3571

292.51 €

1 4 Days 3555.5912M5113.58318373340289.629.525swivel to the right9.5204M08x1.2522.92239.89.90.4090

294.89 €

1 4 Days 454.55.5916G1/8113.580202535.5453416.52532swivel to the right15106.5M10x1.529.923013.813.90.5913

311.55 €

1 4 Days 4555.5916G1/8114.580202535.55240182540swivel to the right15106.5M10x1.529.923013.813.90.7226

328.19 €

1 4 Days 4555.5916G1/8134.590203535.55240183540swivel to the right15206.5M10x1.529.923013.813.90.8079

347.30 €

1 4 Days 6576.61120G1/4152101.525373.55.56450203950swivel to the right19207.5M12x1.7536.923716.816.91.4300

Tech Support