Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1815.1201
Main material | Aluminium | Surface finish body | anodized | Main colour | black |
---|---|---|---|---|---|
Component material | Stainless steel | Form | B | A(mm) | 48 |
B=Width(mm) | 30 | D(mm) | 12 | D1(mm) | M8 |
D2(mm) | 5.5 | D3(mm) | M6 | H=Height(mm) | 80 |
H1(mm) | 125 | H2(mm) | 74 | H3(mm) | 17 |
H4(mm) | 44.5 | H5(mm) | 24 | L=Length(mm) | 46 |
T(mm) | 4.5 | Travel S(mm) | 27 | Size | 20 |
Item | Swing Clamp | Version 1 | pneumatic | S1(mm) | 12 |
S2(mm) | 15 | H6(mm) | 22 | D4(mm) | M5 |
D5(mm) | 5.5 | A2(mm) | 13 | A3(mm) | 36 |
A1(mm) | 8 | A5(mm) | 11.5 | T1(mm) | 20 |
A4(mm) | 20 | RoHS | true |
This page is Swing clamps pneumatic, Form B (K1815), part number K1815.1201.
You can find the detail information about specifications and dimensions on part number K1815.1201.
Part Number |
---|
K1815.2201 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version 2 | Weight (kg) |
---|---|---|---|---|---|---|
306.79 € | 1 | 4 Days | swivel to the left | 0.4000 |