Adapters for swing clamp (K1817) (Part Numbers - CAD Download)

Adapters for swing clamp (K1817)
· Suitable for pneumatic swing clamp K1815

· Hard-coated

· Wear resistant surface

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1817.1216
K1817.2000
K1817.2500
K1817.3240
K1817.5063
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
T
(mm)
Size T1
(mm)
Weight
(kg)

20.61 €

1 4 Days 221285.5104.51463013712/1650.0080

23.36 €

1 4 Days 3016128.5145.5208401810.5205.50.0189

28.84 €

1 4 Days 3816148.5145.520850258256.50.0280

31.59 €

1 4 Days 4519168.5147251060301132/4090.0513

34.34 €

1 4 Days 48252010.5179301265301450/63100.0793

Loading...

  1. 1

Basic information

Main material Aluminium Item Adapter Version 1 for swing clamp
RoHS true

Tech Support