Manufacturer part number: K1829.05050001
Brand: KIPP
Price: 1,685.90 €
Delivery time: 4 Days
L=Length: 500 mm
L3: 288 mm
L4: 400 mm
Version 1: smooth
L5: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1829.05050001
Main material | Tool steel | Surface finish body | hardened and ground | B=Width(mm) | 50 |
---|---|---|---|---|---|
D1(mm) | 12 | D2(mm) | 20 | D3(mm) | 16 |
H=Height(mm) | 75 | H1(mm) | 50 | H2(mm) | 25 |
H3(mm) | 12 | H4(mm) | 16 | L1(mm) | 96 |
L2(mm) | 200 | Item | Multiple Clamping System | D4(mm) | 17.5 |
D5(mm) | 11 | L7(mm) | 44 | F Socket head screw DIN 912 | M10x30 |
D=Bore | 25 | L max.(mm) | 50.5 | L min.(mm) | 44.5 |
G Socket head screw DIN 912 | M12x25 | D7=Thread | M6 | D6=Thread | M5 |
NK = Quatity Wedge clamp | 2 | NF = Quantity Fixed jaw | 3 | NW = Quantity Workpieces | 4 |
PL Edelstahl | false | RoHS | true |
This page is Multi-clamping system double-sided wedge clamps fixed jaw DS (K1829), part number K1829.05050001.
You can find the detail information about specifications and dimensions on part number K1829.05050001.
Configure
Basic Attributes
L5(mm)
L6(mm)
Type
L=Length(mm)
L3(mm)
L4(mm)
Version 1
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1829.05030002 |
K1829.05040001 |
K1829.05040002 |
K1829.05050002 |
K1829.05060001 |
K1829.05060002 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | L3 (mm) | L4 (mm) | Version 1 | L5 (mm) | L6 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
1,478.90 € | 1 | 4 Days | 300 | - | - | serrated | - | - | 6.5000 | ||
1,472.00 € | 1 | 4 Days | 400 | 288 | 300 | smooth | - | - | 7.7000 | ||
1,623.80 € | 1 | 4 Days | 400 | 288 | 300 | serrated | - | - | 7.7000 | ||
1,837.70 € | 1 | 4 Days | 500 | 288 | 400 | serrated | - | - | 9.1000 | ||
1,807.80 € | 1 | 4 Days | 600 | 288 | 400 | smooth | 500 | - | 10.4000 | ||
1,959.60 € | 1 | 4 Days | 600 | 288 | 400 | serrated | 500 | - | 10.4000 |