Rotary lever clamps, hydraulic with spring return, Form B single-acting (K1856) (K1856.122304)

Rotary lever clamps, hydraulic with spring return, Form B single-acting (K1856) K1856.122304

Product Details:

Manufacturer part number: K1856.122304

Brand: KIPP

Price: 230.10

Delivery time: 4 Days


Technical Data:

B: 27 mm

B1: 19.5 mm

D1: 20 mm

G: M4 mm

H: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1856.122304

Part Number
K1856.122304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D1
(mm)
G
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
R
(mm)
L5
(mm)
Piston diameter
(mm)
G1 Effective piston area (cm²) Piston force at 100 bar
(kN)
Piston force at 400 bar
(kN)
Volume
(cm³)
Weight
(kg)

230.10 €

1 4 Days 2719.520M41523217.523.52618.53.758.757.510.67.512M4x81.131.14.40.680.0954

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidized Form B
Form-Type single-acting Item Rotary Lever Clamp Version 1 hydraulic
Connection type drilled channels PL Edelstahl false RoHS true

This page is Rotary lever clamps, hydraulic with spring return, Form B single-acting (K1856), part number K1856.122304.
You can find the detail information about specifications and dimensions on part number K1856.122304.

Variation of this product

Part Number
K1856.162304
K1856.202304
K1856.252304
K1856.322304
K1856.402304
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
D1
(mm)
G
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
R
(mm)
L5
(mm)
Piston diameter
(mm)
G1 Effective piston area (cm²) Piston force at 100 bar
(kN)
Piston force at 400 bar
(kN)
Volume
(cm³)
Weight
(kg)

242.41 €

1 4 Days 342524M520262810.526.532234.59.51014.21016M5x122.011.981.610.1883

269.48 €

1 4 Days 403030M62532.5359334030513.513.515.712.520M6x103.14312.43.140.3384

324.85 €

1 4 Days 5238.536M831.253743.7511.5384935.56.7514.751118.715.6325M8x124.914.719.46.140.7000

347.30 €

1 4 Days 664945M1040475611.54862458.518.5919.72032M10x158.047.83212.91.4000

387.55 €

1 4 Days 785955M1250557017.55674559.521.51224.72540M12x1812.5712.35025.22.4600

Tech Support