Manufacturer part number: K1862.14062306190100
Brand: KIPP
Price: 347.30 €
Delivery time: 4 Days
Form-Type: single-acting
H6: 6 mm
H7: 10 mm
Travel: 6
Swivel direction: right
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1862.14062306190100
Main material | Steel | Surface finish body | black oxidized | Form | C |
---|---|---|---|---|---|
D(mm) | 10 | D3(mm) | 24.5 | G(mm) | M28x1.5 |
H(mm) | 110 | H1(mm) | 103 | H2(mm) | 91 |
H3(mm) | 70 | H4(mm) | 58 | Item | Swing Clamp |
Version 1 | compact | Version 2 | hydraulic | D4(mm) | 25 |
H8(mm) | 12 | H9(mm) | 11.5 | Connection type | drilled channels |
Piston diameter(mm) | 14 | Flow rate max.(cm³/s) | 2.5 | Oil requirement / Stroke(cm³) | 1.2 |
L8(mm) | 36 | PL Edelstahl | false | RoHS | true |
This page is Swing clamps, hydraulic, compact, double / single-acting with spring return, Form C, screw-in thread (K1862), part number K1862.14062306190100.
You can find the detail information about specifications and dimensions on part number K1862.14062306190100.
Configure
Basic Attributes
Type
Form-Type
H6(mm)
H7(mm)
Travel
Swivel direction
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1862.14062306190200 |
K1862.14081306190100 |
K1862.14081306190200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form-Type | H6 (mm) | H7 (mm) | Travel | Swivel direction | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
347.30 € | 1 | 4 Days | single-acting | 6 | 10 | 6 | left | 0.2500 | ||
354.20 € | 1 | 4 Days | double-acting | 8 | 8 | 8 | right | 0.2700 | ||
354.20 € | 1 | 4 Days | double-acting | 8 | 8 | 8 | left | 0.2700 |