Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1865.25501 |
K1865.40751 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | D1 (mm) | H (mm) | L (mm) | L1 (mm) | L2 (mm) | R (mm) | for Piston diameter (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.35 € | 1 | 4 Days | 20 | 16 | 16 | 75 | 50 | 16 | 16 | 25 | 0.1800 | ||
34.49 € | 1 | 4 Days | 32 | 25 | 23 | 115 | 75 | 25 | 25 | 40 | 0.6500 |
Loading...
Main material | Steel | Surface finish body | black oxidized | Form | B |
---|---|---|---|---|---|
Form-Type | without thread | Item | Clamping Arm | Version 1 | for swing clamp |
Version 2 | hydraulic | PL Edelstahl | false | RoHS | true |
Configure
Basic Attributes
D(mm)
D1(mm)
H(mm)
L(mm)
L1(mm)
L2(mm)
R(mm)
for Piston diameter(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes