Clamp strap assemblies (04192) (04192-1214)

Clamp strap assemblies (04192) 04192-1214

Product Details:

Manufacturer part number: 04192-1214

Brand: NORELEM

Price: 44.60

Delivery time: 4 Days


Technical Data:

A: 20 mm

B=Width: 40 mm

B1: 14 mm

D: M12x100

D1=Thread: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04192-1214

Part Number
04192-1214
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=Width
(mm)
B1
(mm)
D D1=Thread E1
(mm)
E2
(mm)
F
(mm)
G (for T-slot)
(mm)
L=Length
(mm)
F
(kN)

44.60 €

1 4 Days 204014M12x100M12214010-381410020.2

Loading...

  1. 1

Basic information

Main material High carbon steel

This page is Clamp strap assemblies (04192), part number 04192-1214.
You can find the detail information about specifications and dimensions on part number 04192-1214.

Variation of this product

Part Number
04192-1010
04192-1212
04192-1616
04192-1618
04192-2020
04192-2022
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B=Width
(mm)
B1
(mm)
D D1=Thread E1
(mm)
E2
(mm)
F
(mm)
G (for T-slot)
(mm)
L=Length
(mm)
F
(kN)

36.20 €

1 4 Days 153012M10x80M1015308-32108013.9

44.60 €

1 4 Days 204014M12x100M12214010-401210020.2

62.16 €

1 4 Days 255018M16x125M16264513-491612537.8

64.65 €

1 4 Days 255018M16x125M16264513-461812537.8

101.11 €

1 4 Days 306022M20x160M20306016-652016058.8

101.11 €

1 4 Days 306022M20x160M20306016-652216058.8

Tech Support