Hook clamps form A (04370) (04370-10)

Hook clamps form A (04370) 04370-10

Product Details:

Manufacturer part number: 04370-10

Brand: NORELEM

Price: 60.28

Delivery time: 4 Days


Technical Data:

B: 17 mm

D=diameter: 25 mm

D1: 10.5 mm

D2: 18 mm

D3: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04370-10

Part Number
04370-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
R
(mm)
R1
(mm)
R2
(mm)
F max.
(kN)

60.28 €

1 4 Days 172510.518146632101614326013.9

Loading...

  1. 1

Basic information

Main material High carbon steel Form A

This page is Hook clamps form A (04370), part number 04370-10.
You can find the detail information about specifications and dimensions on part number 04370-10.

Variation of this product

Part Number
04370-06
04370-08
04370-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
R
(mm)
R1
(mm)
R2
(mm)
F max.
(kN)

28.26 €

1 4 Days 11166.511104220610920304.8

39.12 €

1 4 Days 15208.5151252258121225508.8

115.74 €

1 4 Days 203212.520178340122018408020.2

Tech Support