Hook clamps with soft pad (04370) (04370-2106)

Hook clamps with soft pad (04370) 04370-2106

Product Details:

Manufacturer part number: 04370-2106

Brand: NORELEM

Price: 45.68

Delivery time: 4 Days


Technical Data:

Component material: Polyacetal

Form: B

B: 11 mm

D=outside diameter: 16 mm

D1: 6.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04370-2106

Part Number
04370-2106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material Form B
(mm)
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
R
(mm)
R1
(mm)
R2
(mm)
F max.
(kN)

45.68 €

1 4 Days PolyacetalB11166.5-1041.520-10920304.8

Loading...

  1. 1

Basic information

Main material High carbon steel

This page is Hook clamps with soft pad (04370), part number 04370-2106.
You can find the detail information about specifications and dimensions on part number 04370-2106.

Variation of this product

Part Number
04370-206
04370-208
04370-210
04370-2108
04370-2110
04370-2112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component material Form B
(mm)
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
R
(mm)
R1
(mm)
R2
(mm)
F max.
(kN)

39.61 €

1 4 Days PolyacetalA11166.511104220610.5920304.8

52.56 €

1 4 Days PolyacetalA15208.515125225813.51225508.8

85.50 €

1 4 Days PolyacetalA172510.5181466321017.514326011.6

55.45 €

1 4 Days PolyacetalB15208.5-1251.525-131225508.8

85.74 €

1 4 Days PolyacetalB172510.5-1465.532-1714326011.6

155.43 €

1 4 Days PolyacetalB203212.5-1782.540-2118408018.8

Tech Support