Manufacturer part number: 04371-506
Brand: NORELEM
Price: 98.67 €
Delivery time: 4 Days
D=thread: M6 mm
D1: 20 mm
H: 56 mm
H1: 60 mm
H2: 53 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04371-506
Part Number
|
---|
04371-506 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (mm) | D1 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L (mm) | L1=thread length (mm) | L2 (mm) | P (mm) | R (mm) | R1 (mm) | SW=key width (mm) | Clamping force (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.67 € | 1 | 4 Days | M6 | 20 | 56 | 60 | 53 | 10.5 | 9 | 11 | 8 | 8 | 10 | 30 | 17 | 4.5 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised |
---|
This page is Hook clamp with collar with long clamping claw (04371), part number 04371-506.
You can find the detail information about specifications and dimensions on part number 04371-506.
Configure
Basic Attributes
D=thread(mm)
D1(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
L(mm)
L1=thread length(mm)
L2(mm)
P(mm)
R(mm)
R1(mm)
SW=key width(mm)
Clamping force(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04371-508 |
04371-510 |
04371-512 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (mm) | D1 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L (mm) | L1=thread length (mm) | L2 (mm) | P (mm) | R (mm) | R1 (mm) | SW=key width (mm) | Clamping force (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.67 € | 1 | 4 Days | M8 | 20 | 56 | 60 | 53 | 10.5 | 9 | 11 | 8 | 8 | 10 | 30 | 17 | 4.5 | ||
116.76 € | 1 | 4 Days | M10 | 25 | 72 | 79 | 67 | 12.5 | 12 | 15 | 10 | 10 | 12.5 | 40 | 19 | 6.5 | ||
144.72 € | 1 | 4 Days | M12 | 32 | 88 | 96 | 82 | 16.5 | 18 | 17 | 12 | 12 | 16.5 | 50 | 27 | 11.8 |