Hook clamps ground Form B (04372) (04372-208025)

Hook clamps ground Form B (04372) 04372-208025

Product Details:

Manufacturer part number: 04372-208025

Brand: NORELEM

Price: 74.92

Delivery time: 4 Days


Technical Data:

B: 10 mm

D=diameter: 18 mm

D1: 22 mm

H=Height: 58 mm

H1: 37 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04372-208025

Part Number
04372-208025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=diameter
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5 max. clamping range
(mm)
R
(mm)
Socket head screw DIN 912 Tightening torque max.
(Nm)
F max.
(kN)

74.92 €

1 4 Days 101822583723271025M8x5032.310.9

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Form B

This page is Hook clamps ground Form B (04372), part number 04372-208025.
You can find the detail information about specifications and dimensions on part number 04372-208025.

Variation of this product

Part Number
04372-208020
04372-208030
04372-212040
04372-212050
04372-212060
04372-216040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D=diameter
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5 max. clamping range
(mm)
R
(mm)
Socket head screw DIN 912 Tightening torque max.
(Nm)
F max.
(kN)

74.18 €

1 4 Days 101822583723271020M8x5037.213.6

75.47 €

1 4 Days 101822583723271030M8x5029.49

74.89 €

1 4 Days 18253292663911121540M12x8058.817.5

79.74 €

1 4 Days 18253292683911121550M12x804914

81.45 €

1 4 Days 18253292683911121560M12x8045.111.6

101.51 €

1 4 Days 223236101753915151540M16x85166.637.9

Tech Support