Hook clamp with mounting bracket with extended clamping claw (04374) (04374-1033)

Hook clamp with mounting bracket with extended clamping claw (04374) 04374-1033

Product Details:

Manufacturer part number: 04374-1033

Brand: NORELEM

Price: 188.67

Delivery time: 4 Days


Technical Data:

A: 55 mm

B: 36.5 mm

B1: 26 mm

B2: 16.5 mm

B3: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04374-1033

Part Number
04374-1033
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
M
(mm)
S
(mm)
SW
(mm)
Tightening torque max.
(Nm)
F max.
(kN)

188.67 €

1 4 Days 5536.52616.5933.53.5M1010.5244077.56135247518583011.8

Loading...

  1. 1

Basic information

Main material High carbon steel

This page is Hook clamp with mounting bracket with extended clamping claw (04374), part number 04374-1033.
You can find the detail information about specifications and dimensions on part number 04374-1033.

Variation of this product

Part Number
04374-0618
04374-0826
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
M
(mm)
S
(mm)
SW
(mm)
Tightening torque max.
(Nm)
F max.
(kN)

107.49 €

1 4 Days 382619.5126182.5M66.4162854.5442518509457.54.5

149.11 €

1 4 Days 483122.5147.5263M88.4203465533021641256156.5

Tech Support