Hook clamp holders, Form B, with hexagon (04375) (04375-10063)

Hook clamp holders, Form B, with hexagon (04375) 04375-10063

Product Details:

Manufacturer part number: 04375-10063

Brand: NORELEM

Price: 36.20

Delivery time: 4 Days


Technical Data:

D: 20 mm

D1=Thread: M10

D2: M12 mm

D3: 32 mm

L=height: 63 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04375-10063

Part Number
04375-10063
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Thread D2
(mm)
D3
(mm)
L=height
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)

36.20 €

1 4 Days 20M10M1232639330213039.2

Loading...

  1. 1

Basic information

Form B Form-Type with hexagon

This page is Hook clamp holders, Form B, with hexagon (04375), part number 04375-10063.
You can find the detail information about specifications and dimensions on part number 04375-10063.

Variation of this product

Part Number
04375-08055
04375-10080
04375-12080
04375-12100
04375-16080
04375-16100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Thread D2
(mm)
D3
(mm)
L=height
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)

31.60 €

1 4 Days 18M8M824557425202229.4

39.12 €

1 4 Days 20M10M12328011030233039.2

45.40 €

1 4 Days 25M12M12408011040253649

49.61 €

1 4 Days 25M12M124010013040283649

58.83 €

1 4 Days 32M16M16508011040254678.4

64.28 €

1 4 Days 32M16M165010013040284678.4

Tech Support