Rod ends with plain bearing internal thread, DIN ISO 12240-4 (27628) (27628-06)

Rod ends with plain bearing internal thread, DIN ISO 12240-4 (27628) 27628-06

Product Details:

Manufacturer part number: 27628-06

Brand: NORELEM

Price: 21.00

Delivery time: 4 Days


Technical Data:

Thread M: M6

Static load rating: 8900 N

Dynamic load rating: 9.3 kN

α: 13° deg

Main material: Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27628-06

Part Number
27628-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Main material Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L
(mm)
L1
(mm)
SW
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)

21.00 €

1 4 Days M689009.313°SteelRH thread302056M6101396.7512.712101113°8.99.3

Loading...

  1. 1

Basic information

Surface finish body galvanised Component material Ball-bearing steel

This page is Rod ends with plain bearing internal thread, DIN ISO 12240-4 (27628), part number 27628-06.
You can find the detail information about specifications and dimensions on part number 27628-06.

Variation of this product

Part Number
27628-05
27628-051
27628-061
27628-08
27628-081
27628-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Main material Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L
(mm)
L1
(mm)
SW
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)

21.00 €

1 4 Days M580007.513°SteelRH thread271845M59118611.111010913°87.5

21.00 €

1 4 Days M580007.513°SteelLH thread271845M59118611.111010913°87.5

21.00 €

1 4 Days M689009.313°SteelLH thread302056M6101396.7512.712101113°8.99.3

23.53 €

1 4 Days M81410016.713°SteelRH thread362458M812.51612915.8716121313°14.116.7

23.53 €

1 4 Days M81410016.713°SteelLH thread362458M812.51612915.8716121313°14.116.7

26.22 €

1 4 Days M101930023.413°SteelRH thread43286.510M1015191410.519.0520151713°19.323.4

Tech Support