Rod ends igubal with plain bearing internal thread, similar to DIN ISO 12240-4 (27628) (27628-105)

Rod ends igubal with plain bearing internal thread, similar to DIN ISO 12240-4 (27628) 27628-105

Product Details:

Manufacturer part number: 27628-105

Brand: NORELEM

Price: 8.35

Delivery time: 4 Days


Technical Data:

Thread M: M5

α: 15° deg

Version 2: RH thread

A: 27 mm

B: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27628-105

Part Number
27628-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M α
(deg)
Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L
(mm)
L1
(mm)
SW
(mm)
α Max. static tensile stress long-term
(N)
Max. static tensile stress short-term
(N)
Max. transverse stress long-term
(N)
Max. transverse stress short-term
(N)

8.35 €

1 4 Days M515°RH thread271845M59128611.1109915°5001000125250

Loading...

  1. 1

Basic information

Main material IGUMID® Surface finish body galvanised Component material Iglidur®

This page is Rod ends igubal with plain bearing internal thread, similar to DIN ISO 12240-4 (27628), part number 27628-105.
You can find the detail information about specifications and dimensions on part number 27628-105.

Variation of this product

Part Number
27628-104
27628-1041
27628-1051
27628-106
27628-1061
27628-108
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread M α
(deg)
Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L
(mm)
L1
(mm)
SW
(mm)
α Max. static tensile stress long-term
(N)
Max. static tensile stress short-term
(N)
Max. transverse stress long-term
(N)
Max. transverse stress short-term
(N)

8.35 €

1 4 Days M415°RH thread271845M49128611.1109915°5001000125250

8.35 €

1 4 Days M415°LH thread271845M49128611.1109915°5001000125250

8.35 €

1 4 Days M515°LH thread271845M59128611.1109915°5001000125250

8.40 €

1 4 Days M614,5°RH thread302056M610139712.712101114,5°7001400200400

8.40 €

1 4 Days M614,5°LH thread302056M610139712.712101114,5°7001400200400

8.58 €

1 4 Days M812,5°RH thread362458M8131612915.816121412,5°10502100350700

Tech Support