Spherical bearings K/E series DIN ISO 12240-1 (27632) (27632-02-21019)

Spherical bearings K/E series DIN ISO 12240-1 (27632) 27632-02-21019

Product Details:

Manufacturer part number: 27632-02-21019

Brand: NORELEM

Price: 27.14

Delivery time: 4 Days


Technical Data:

Static load rating: 23400 N

Dynamic load rating: 10 kN

α: 12° deg

D=internal diameter: 10-0.008 mm

D1=Outside diameter: 19 -0.009 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27632-02-21019

Part Number
27632-02-21019
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
D=internal diameter
(mm)
D1=Outside diameter
(mm)
H
(mm)
H1
(mm)
K
(mm)
α Static load rating
(N)
Dynamic load rating
(N)
Speed limit
(rpm)

27.14 €

1 4 Days 234001012°10-0.00819 -0.009961612°2340010000-

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Main material Stainless steel Steel code 1.4571
Surface finish body ground and polished Component material PTFE

This page is Spherical bearings K/E series DIN ISO 12240-1 (27632), part number 27632-02-21019.
You can find the detail information about specifications and dimensions on part number 27632-02-21019.

Variation of this product

Part Number
27632-02-10818
27632-02-11021
27632-02-11224
27632-02-11631
27632-02-21222
27632-02-21630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
D=internal diameter
(mm)
D1=Outside diameter
(mm)
H
(mm)
H1
(mm)
K
(mm)
α Static load rating
(N)
Dynamic load rating
(N)
Speed limit
(rpm)

23.39 €

1 4 Days 2780016.714°8 H718 h712915.8714°2780016700420

28.87 €

1 4 Days 3900023.413°10 H721 h71410.519.0513°3900023400350

31.55 €

1 4 Days 345003213°12 H724.5 h7161222.2213°3450032000300

45.36 €

1 4 Days 8800052.515°16 H731.5 h7211528.5715°8800052500230

34.36 €

1 4 Days 320001411°12 -0.00822 -0.0091071811°3200014000-

49.11 €

1 4 Days 650003910°16 -0.00830 -0.00914102510°6500039000-

Tech Support