Ball seats for angle joints DIN 71805 Form B (27655) (27655-16121)

Ball seats for angle joints DIN 71805 Form B (27655) 27655-16121

Product Details:

Manufacturer part number: 27655-16121

Brand: NORELEM

Price: 2.57

Delivery time: 4 Days


Technical Data:

A: 35 mm

D1=Pan: 16 mm

D2=Thread: M12

D3: 16 mm

E: 15.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27655-16121

Part Number
27655-16121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D1=Pan
(mm)
D2=Thread D3
(mm)
E
(mm)

2.57 €

1 4 Days 3516M121615.5

Loading...

  1. 1

Basic information

Main Body Material Steel Main material Steel Surface finish body galvanised and passivated
Form B

This page is Ball seats for angle joints DIN 71805 Form B (27655), part number 27655-16121.
You can find the detail information about specifications and dimensions on part number 27655-16121.

Variation of this product

Part Number
27655-08051
27655-10061
27655-13081
27655-16101
27655-19141
27655-19161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D1=Pan
(mm)
D2=Thread D3
(mm)
E
(mm)

0.90 €

1 4 Days 228M5810.2

1.13 €

1 4 Days 2510M61011.5

1.59 €

1 4 Days 3013M81314

2.46 €

1 4 Days 3516M101615.5

5.93 €

1 4 Days 4519M14x1,52221.5

7.58 €

1 4 Days 4519M162221.5

Tech Support