Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04518-006005 |
04518-006025 |
04518-010005 |
04518-010025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version 1 | B=Width (mm) | D1 (mm) | H=Height (mm) | H1 (mm) | L1 (mm) | L2 (mm) | L3 (mm) | A=Length (mm) | D (mm) | E (mm) | K (mm) | L (mm) | R (mm) | F=Retaining force (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
143.99 € | 1 | 4 Days | right | 25 | M6 | 25 | 45 | 20 | 17 | 4 | 38.5 | 12 | 11 | 4 | 22 | 110 | 3800 | ||
143.99 € | 1 | 4 Days | left | 25 | M6 | 25 | 45 | 20 | 17 | 4 | 38.5 | 12 | 11 | 4 | 22 | 110 | 3800 | ||
208.05 € | 1 | 4 Days | right | 40 | M10 | 40 | 74 | 31.5 | 27 | 6 | 58.5 | 18 | 18 | 6 | 35 | 143 | 7200 | ||
208.05 € | 1 | 4 Days | left | 40 | M10 | 40 | 74 | 31.5 | 27 | 6 | 58.5 | 18 | 18 | 6 | 35 | 143 | 7200 |
Loading...
Main material | steel | Surface finish body | case-hardened and black oxidised | Form | A |
---|
Configure
Basic Attributes
Version 1
B=Width(mm)
D1(mm)
H=Height(mm)
H1(mm)
L1(mm)
L2(mm)
L3(mm)
A=Length(mm)
D(mm)
E(mm)
K(mm)
L(mm)
R(mm)
F=Retaining force(N)
Filter by standard shipping days
Optional Attributes