Side clamps, Form B (04518) (Part Numbers)

Side clamps, Form B (04518)
· Mountable directly on machine tables

· With positive down force

· Flexible application

· Clamping jaw case-hardened

· Manual actuation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04518-006010
04518-006030
04518-010010
04518-010030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
A=Length
(mm)
D
(mm)
E
(mm)
K
(mm)
L
(mm)
R
(mm)
F=Retaining force
(N)

144.22 €

1 4 Days right25M624452017438.512ø83.5221103800

143.99 €

1 4 Days left25M624452017438.512ø83.5221103800

244.92 €

1 4 Days right40M10397431.527658.51812.75.5371437200

244.92 €

1 4 Days left40M10397431.527658.51812.75.5371437200

Loading...

  1. 1

Basic information

Main material steel Surface finish body case-hardened and black oxidised Form B

Tech Support