Shoulder screws with slotted flat head DIN 923 (07530) (07530-10)

Shoulder screws with slotted flat head DIN 923 (07530) 07530-10

Product Details:

Manufacturer part number: 07530-10

Brand: NORELEM

Price: 3.77

Delivery time: 4 Days


Technical Data:

Thread (M): 10

B=Thread length: 13.5 mm

D2: 20 mm

D3: 13 mm

K: 4.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07530-10

Part Number
07530-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) B=Thread length
(mm)
D2
(mm)
D3
(mm)
K
(mm)
L
(mm)

3.77 €

1 4 Days 1013.520134.616 +0.2/+0.1

Loading...

  1. 1

Basic information

Material Steel Strength Class (Steel) 5.8 Surface finish body black oxidised

This page is Shoulder screws with slotted flat head DIN 923 (07530), part number 07530-10.
You can find the detail information about specifications and dimensions on part number 07530-10.

Variation of this product

Part Number
07530-06
07530-08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) B=Thread length
(mm)
D2
(mm)
D3
(mm)
K
(mm)
L
(mm)

1.71 €

1 4 Days 691383.110 +0.15/+0.07

2.88 €

1 4 Days 81116103.812 +0.2/+0.1

Tech Support