Manufacturer part number: 04522-06
Brand: NORELEM
Price: 25.02 €
Delivery time: 4 Days
B1 min. - max.: 18.6 - 19.9 mm
B2: 16.1 mm
D=thread: M6 mm
H: 19 mm
H1: 9.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04522-06
Part Number
|
---|
04522-06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B1 min. - max. (mm) | B2 (mm) | D=thread (mm) | H (mm) | H1 (mm) | L=Length (mm) | Clamping force max. (kN) | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
25.02 € | 1 | 4 Days | 18.6 - 19.9 | 16.1 | M6 | 19 | 9.5 | 23.8 | 6.7 | 14.3 |
Loading...
Main material | Aluminium | Surface finish body | anodized | Component material | Mild steel |
---|---|---|---|---|---|
Surface finish component | black oxidised |
This page is Wedge clamps (04522), part number 04522-06.
You can find the detail information about specifications and dimensions on part number 04522-06.
Configure
Basic Attributes
B1 min. - max.(mm)
B2(mm)
D=thread(mm)
H(mm)
H1(mm)
L=Length(mm)
Clamping force max.(kN)
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04522-04 |
04522-08 |
04522-12 |
04522-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B1 min. - max. (mm) | B2 (mm) | D=thread (mm) | H (mm) | H1 (mm) | L=Length (mm) | Clamping force max. (kN) | Tightening torque max. (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
18.02 € | 1 | 4 Days | 12.3 - 13.1 | 10.4 | M4 | 12.7 | 5.6 | 15.9 | 2.2 | 3.4 | ||
28.87 € | 1 | 4 Days | 24.8 - 26.6 | 20.8 | M8 | 25.4 | 12.7 | 31.7 | 8.9 | 14.5 | ||
130.80 € | 1 | 4 Days | 37.3 - 39.7 | 30.8 | M12 | 38.1 | 19 | 47.6 | 15.6 | 38.4 | ||
201.11 € | 1 | 4 Days | 49.7 - 52.8 | 41.2 | M16 | 50.8 | 25.4 | 63.5 | 26.7 | 74.6 |