Shoulder screws with hexagon head similar to DIN 609 (07535) (07535-09X25)

Shoulder screws with hexagon head similar to DIN 609 (07535) 07535-09X25

Product Details:

Manufacturer part number: 07535-09X25

Brand: NORELEM

Price: 1.59

Delivery time: 4 Days


Technical Data:

Thread (M): 8

B=Thread length: 14.5 mm

D1: 9 mm

E: 14.38 mm

K: 5.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07535-09X25

Part Number
07535-09X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) B=Thread length
(mm)
D1
(mm)
E
(mm)
K
(mm)
SW=key width
(mm)
L=Length
(mm)
L1
(mm)

1.59 €

1 4 Days 814.5914.385.313258

Loading...

  1. 1

Basic information

Material Steel Surface finish body black oxidised

This page is Shoulder screws with hexagon head similar to DIN 609 (07535), part number 07535-09X25.
You can find the detail information about specifications and dimensions on part number 07535-09X25.

Variation of this product

Part Number
07535-09X30
07535-09X35
07535-09X40
07535-09X45
07535-09X50
07535-09X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) B=Thread length
(mm)
D1
(mm)
E
(mm)
K
(mm)
SW=key width
(mm)
L=Length
(mm)
L1
(mm)

1.70 €

1 4 Days 814.5914.385.3133013

1.97 €

1 4 Days 814.5914.385.3133518

1.79 €

1 4 Days 814.5914.385.3134023

1.96 €

1 4 Days 814.5914.385.3134528

1.92 €

1 4 Days 814.5914.385.3135033

2.51 €

1 4 Days 816.5914.385.3136041

Tech Support