Plastic thumb screws (06091) (06091-01-1804X10)

Plastic thumb screws (06091) 06091-01-1804X10

Product Details:

Manufacturer part number: 06091-01-1804X10

Brand: NORELEM

Price: 1.26

Delivery time: 4 Days


Technical Data:

D=thread (M): 4

Length L: 10 mm

D1=Outside diameter: 18 mm

Surface finish component: blue-passivated

K: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06091-01-1804X10

Part Number
06091-01-1804X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L
(mm)
D1=Outside diameter
(mm)
Surface finish component K
(mm)
H=Height
(mm)
Component material D3
(mm)

1.26 €

1 4 Days 41018blue-passivated813Steel9

Loading...

  1. 1

Basic information

Material Resin Main material Thermoplastic Main colour black grey RAL 7021

This page is Plastic thumb screws (06091), part number 06091-01-1804X10.
You can find the detail information about specifications and dimensions on part number 06091-01-1804X10.

Variation of this product

Part Number
06091-01-18042X10
06091-01-18042X15
06091-01-1804X15
06091-01-20052X10
06091-01-20052X15
06091-01-20052X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L
(mm)
D1=Outside diameter
(mm)
Surface finish component K
(mm)
H=Height
(mm)
Component material D3
(mm)

2.13 €

1 4 Days 41018bright813Stainless steel9

2.13 €

1 4 Days 41518bright813Stainless steel9

1.26 €

1 4 Days 41518blue-passivated813Steel9

2.19 €

1 4 Days 51020bright915Stainless steel10.6

2.19 €

1 4 Days 51520bright915Stainless steel10.6

2.37 €

1 4 Days 52020bright915Stainless steel10.6

Tech Support