Hex head bolts stainless steel with seal washer in Hygienic DESIGN (07170) (Part Numbers)

Hex head bolts stainless steel with seal washer in Hygienic DESIGN (07170)
· Stainless steel 1.4404

· Size M4–M16

· Pre-installed, exchangable seal washer

· Foodstuff conform material

· Cleaning optimised geometry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07170-11-1104X08
07170-11-1104X10
07170-11-1104X12
07170-11-1104X16
07170-11-1104X20
07170-11-1104X25
07170-11-1104X30
07170-11-1104X35
07170-11-1104X40
07170-11-1105X10
07170-11-1105X12
07170-11-1105X16
07170-11-1105X20
07170-11-1105X25
07170-11-1105X30
07170-11-1105X35
07170-11-1105X40
07170-11-1105X45
07170-11-1105X50
07170-11-1106X12
07170-11-1106X16
07170-11-1106X20
07170-11-1106X25
07170-11-1106X30
07170-11-1106X35
07170-11-1106X40
07170-11-1106X45
07170-11-1106X50
07170-11-1106X60
07170-11-1108X16
07170-11-1108X20
07170-11-1108X25
07170-11-1108X30
07170-11-1108X35
07170-11-1108X40
07170-11-1108X45
07170-11-1108X50
07170-11-1108X60
07170-11-1108X70
07170-11-1108X80
07170-11-1110X20
07170-11-1110X25
07170-11-1110X30
07170-11-1110X35
07170-11-1110X40
07170-11-1110X45
07170-11-1110X50
07170-11-1110X60
07170-11-1110X70
07170-11-1110X80
07170-11-1112X25
07170-11-1112X30
07170-11-1112X35
07170-11-1112X40
07170-11-1112X45
07170-11-1112X50
07170-11-1112X60
07170-11-1112X70
07170-11-1112X80
07170-11-1116X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Form Form-Type Surface finish body D1
(mm)
R
(mm)
SW=key width
(mm)
D2=Diameter
(mm)
K
(mm)
H
(mm)
L1
(mm)
B=Thread length
(mm)

6.40 €

1 4 Days 48Awithout shaftpolished103711.2511.125.9-

6.47 €

1 4 Days 410Awithout shaftpolished103711.2511.125.9-

6.57 €

1 4 Days 412Awithout shaftpolished103711.2511.125.9-

6.78 €

1 4 Days 416Awithout shaftpolished103711.2511.125.9-

7.04 €

1 4 Days 420Awithout shaftpolished103711.2511.125.9-

7.44 €

1 4 Days 425Bwith shaftpolished103711.2511.125.914

7.71 €

1 4 Days 430Bwith shaftpolished103711.2511.125.914

8.09 €

1 4 Days 435Bwith shaftpolished103711.2511.125.914

8.47 €

1 4 Days 440Bwith shaftpolished103711.2511.125.914

5.70 €

1 4 Days 510Awithout shaftpolished123813.2513.127.4-

5.75 €

1 4 Days 512Awithout shaftpolished123813.2513.127.4-

5.84 €

1 4 Days 516Awithout shaftpolished123813.2513.127.4-

6.24 €

1 4 Days 520Awithout shaftpolished123813.2513.127.4-

6.44 €

1 4 Days 525Bwith shaftpolished123813.2513.127.416

7.09 €

1 4 Days 530Bwith shaftpolished123813.2513.127.416

7.71 €

1 4 Days 535Bwith shaftpolished123813.2513.127.416

8.31 €

1 4 Days 540Bwith shaftpolished123813.2513.127.416

9.52 €

1 4 Days 545Bwith shaftpolished123813.2513.127.416

10.65 €

1 4 Days 550Bwith shaftpolished123813.2513.127.416

6.87 €

1 4 Days 612Awithout shaftpolished1431015.7415.12.59.1-

7.01 €

1 4 Days 616Awithout shaftpolished1431015.7415.12.59.1-

7.20 €

1 4 Days 620Awithout shaftpolished1431015.7415.12.59.1-

7.63 €

1 4 Days 625Awithout shaftpolished1431015.7415.12.59.1-

8.16 €

1 4 Days 630Bwith shaftpolished1431015.7415.12.59.118

8.85 €

1 4 Days 635Bwith shaftpolished1431015.7415.12.59.118

9.41 €

1 4 Days 640Bwith shaftpolished1431015.7415.12.59.118

10.09 €

1 4 Days 645Bwith shaftpolished1431015.7415.12.59.118

10.92 €

1 4 Days 650Bwith shaftpolished1431015.7415.12.59.118

14.61 €

1 4 Days 660Bwith shaftpolished1431015.7415.12.59.118

10.65 €

1 4 Days 816Awithout shaftpolished1831319.7418.12.511.7-

10.85 €

1 4 Days 820Awithout shaftpolished1831319.7418.12.511.7-

11.32 €

1 4 Days 825Awithout shaftpolished1831319.7418.12.511.7-

11.66 €

1 4 Days 830Awithout shaftpolished1831319.7418.12.511.7-

12.42 €

1 4 Days 835Awithout shaftpolished1831319.7418.12.511.7-

13.17 €

1 4 Days 840Bwith shaftpolished1831319.7418.12.511.722

14.30 €

1 4 Days 845Bwith shaftpolished1831319.7418.12.511.722

15.04 €

1 4 Days 850Bwith shaftpolished1831319.7418.12.511.722

16.67 €

1 4 Days 860Bwith shaftpolished1831319.7418.12.511.722

17.90 €

1 4 Days 870Bwith shaftpolished1831319.7418.12.511.722

21.79 €

1 4 Days 880Bwith shaftpolished1831319.7418.12.511.722

13.54 €

1 4 Days 1020Awithout shaftpolished2241623.7422.12.515-

13.76 €

1 4 Days 1025Awithout shaftpolished2241623.7422.12.515-

14.27 €

1 4 Days 1030Awithout shaftpolished2241623.7422.12.515-

15.12 €

1 4 Days 1035Awithout shaftpolished2241623.7422.12.515-

16.46 €

1 4 Days 1040Awithout shaftpolished2241623.7422.12.515-

17.32 €

1 4 Days 1045Bwith shaftpolished2241623.7422.12.51526

18.37 €

1 4 Days 1050Bwith shaftpolished2241623.7422.12.51526

19.76 €

1 4 Days 1060Bwith shaftpolished2241623.7422.12.51526

21.71 €

1 4 Days 1070Bwith shaftpolished2241623.7422.12.51526

23.53 €

1 4 Days 1080Bwith shaftpolished2241623.7422.12.51526

21.91 €

1 4 Days 1225Awithout shaftpolished2651828.2525.1316.1-

24.01 €

1 4 Days 1230Awithout shaftpolished2651828.2525.1316.1-

24.38 €

1 4 Days 1235Awithout shaftpolished2651828.2525.1316.1-

24.85 €

1 4 Days 1240Awithout shaftpolished2651828.2525.1316.1-

26.52 €

1 4 Days 1245Awithout shaftpolished2651828.2525.1316.1-

27.53 €

1 4 Days 1250Bwith shaftpolished2651828.2525.1316.130

29.99 €

1 4 Days 1260Bwith shaftpolished2651828.2525.1316.130

32.50 €

1 4 Days 1270Bwith shaftpolished2651828.2525.1316.130

38.02 €

1 4 Days 1280Bwith shaftpolished2651828.2525.1316.130

30.58 €

1 4 Days 1630Awithout shaftpolished3562437.2532.1321.8-

Loading...

Basic information

Material Stainless Steel Steel code 1.4404

Tech Support