Hexagon head bolts DIN 933, stainless steel (07171) (07171-105X10)

Hexagon head bolts DIN 933, stainless steel (07171) 07171-105X10

Product Details:

Manufacturer part number: 07171-105X10

Brand: NORELEM

Price: 0.23

Delivery time: 4 Days


Technical Data:

D=thread (M): 5

Length L (mm): 10

SW=key width: 8 mm

E: 8.79 mm

Steel code: A2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07171-105X10

Part Number
07171-105X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) SW=key width
(mm)
E
(mm)
Steel code K
(mm)
B=Thread length
(mm)

0.23 €

1 4 Days 51088.79A23.510

Loading...

  1. 1

Basic information

Material Stainless Steel Surface finish body bright Grade 70

This page is Hexagon head bolts DIN 933, stainless steel (07171), part number 07171-105X10.
You can find the detail information about specifications and dimensions on part number 07171-105X10.

Variation of this product

Part Number
07171-104X18
07171-104X20
07171-104X25
07171-105X12
07171-105X16
07171-105X18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L (mm) SW=key width
(mm)
E
(mm)
Steel code K
(mm)
B=Thread length
(mm)

0.23 €

1 4 Days 41877.66A22.818

0.23 €

1 4 Days 42077.66A22.820

0.23 €

1 4 Days 42577.66A22.825

0.23 €

1 4 Days 51288.79A23.512

0.23 €

1 4 Days 51688.79A23.516

0.23 €

1 4 Days 51888.79A23.518

Tech Support