Socket head screws full thread, DIN 912 / DIN EN ISO 4762 (07159) (07159-05X40)

Socket head screws full thread, DIN 912 / DIN EN ISO 4762 (07159) 07159-05X40

Product Details:

Manufacturer part number: 07159-05X40

Brand: NORELEM

Price: 0.99

Delivery time: 4 Days


Technical Data:

D=thread (M): 5

Length L (mm): 40

Material: Steel

Grade: 8.8

Surface finish body: black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07159-05X40

Part Number
07159-05X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Material Grade Surface finish body Steel code DK
(mm)
SW=key width
(mm)
Main colour K
(mm)
B=Thread length
(mm)

0.99 €

1 4 Days 540Steel8.8black-8.54black540

Loading...

  1. 1

This page is Socket head screws full thread, DIN 912 / DIN EN ISO 4762 (07159), part number 07159-05X40.
You can find the detail information about specifications and dimensions on part number 07159-05X40.

Variation of this product

Part Number
07159-05X50
07159-05X60
07159-05X80
07159-06X100
07159-06X40
07159-06X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L (mm) Material Grade Surface finish body Steel code DK
(mm)
SW=key width
(mm)
Main colour K
(mm)
B=Thread length
(mm)

1.16 €

1 4 Days 550Steel8.8black-8.54black550

1.50 €

1 4 Days 560Steel8.8black-8.54black560

1.81 €

1 4 Days 580Steel8.8black-8.54black580

3.86 €

1 4 Days 6100Steel8.8black-105black6100

0.72 €

1 4 Days 640Steel8.8black-105black640

0.83 €

1 4 Days 650Steel8.8black-105black650

Tech Support