Rubber buffers stainless steel, type B (26102) (Part Numbers)

Rubber buffers stainless steel, type B (26102)
· Elastic buffer element

· Reduction in vibrations

· Application sectors: machine and assembly construction, material handling, foodstuff industry

· Temperature range: -30 °C to +80 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26102-01-00800855
26102-01-01001055
26102-01-01001555
26102-01-01501055
26102-01-01501555
26102-01-02001555
26102-01-02002055
26102-01-02002555
26102-01-02501555
26102-01-02502055
26102-01-02502555
26102-01-02503055
26102-01-03001555
26102-01-03002055
26102-01-03002555
26102-01-03003055
26102-01-03004055
26102-01-04002055
26102-01-04003055
26102-01-04004055
26102-01-05002055
26102-01-05002555
26102-01-05003055
26102-01-05004055
26102-01-05005055
26102-01-06004055
26102-01-07004555
26102-01-07502555
26102-01-07504055
26102-01-07505055
26102-01-07505555
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
L=thread length
(mm)
T=thread depth
(mm)

4.98 €

1 4 Days 17M3835863

4.98 €

1 4 Days 75M4107510104

5.16 €

1 4 Days 60M4155010104

4.98 €

1 4 Days 130M41013015104

5.16 €

1 4 Days 120M41510015104

6.14 €

1 4 Days 390M61532520185

6.64 €

1 4 Days 260M62013020185

7.26 €

1 4 Days 210M6259520185

6.42 €

1 4 Days 399M61533325185

7.04 €

1 4 Days 410M62019525185

7.48 €

1 4 Days 257M62511725185

7.88 €

1 4 Days 300M63010025185

9.30 €

1 4 Days 708M81559030237

10.14 €

1 4 Days 560M82028030237

10.97 €

1 4 Days 396M82518030237

12.02 €

1 4 Days 504M83016830237

13.70 €

1 4 Days 308M8408830237

13.46 €

1 4 Days 840M82070040237

14.52 €

1 4 Days 820M83027340237

15.77 €

1 4 Days 660M84018940237

20.01 €

1 4 Days 2500M1020147150288

20.19 €

1 4 Days 1386M102563050288

21.76 €

1 4 Days 1635M103054550288

25.70 €

1 4 Days 1116M104031050288

29.26 €

1 4 Days 900M105018050288

37.91 €

1 4 Days 1750M104050060288

49.51 €

1 4 Days 2400M104560070288

40.82 €

1 4 Days 3660M12252440753710

49.96 €

1 4 Days 2450M1240700753710

55.95 €

1 4 Days 2600M1250520753710

59.08 €

1 4 Days 2178M1255396753710

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Main material Stainless steel Steel code 1.4401
Component material Elastomer natural rubber Component colour grey

Tech Support