Rubber buffers stainless steel, type D (26106) (26106-01-00800855)

Rubber buffers stainless steel, type D (26106) 26106-01-00800855

Product Details:

Manufacturer part number: 26106-01-00800855

Brand: NORELEM

Price: 3.74

Delivery time: 4 Days


Technical Data:

Max. Allowable Load: 40 N

Connecting Screw M: M3

Height H: 8 mm

Spring Constant: 40 N/mm

D=outside diameter: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26106-01-00800855

Part Number
26106-01-00800855
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
L=thread length
(mm)

3.74 €

1 4 Days 40M384086

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Main material Stainless steel Steel code 1.4401
Component material Elastomer natural rubber Component colour grey

This page is Rubber buffers stainless steel, type D (26106), part number 26106-01-00800855.
You can find the detail information about specifications and dimensions on part number 26106-01-00800855.

Variation of this product

Part Number
26106-01-01001055
26106-01-01001555
26106-01-01500855
26106-01-01501055
26106-01-02000855
26106-01-02001055
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
L=thread length
(mm)

3.74 €

1 4 Days 35M410351010

3.74 €

1 4 Days 40M415261010

3.74 €

1 4 Days 187M481871510

3.92 €

1 4 Days 100M4101001510

4.37 €

1 4 Days 250M682502018

4.57 €

1 4 Days 240M6102402018

Tech Support