Seal washers in Hygienic DESIGN (07301) (07301-106)

Seal washers in Hygienic DESIGN (07301) 07301-106

Product Details:

Manufacturer part number: 07301-106

Brand: NORELEM

Price: 1.30

Delivery time: 4 Days


Technical Data:

Internal diameter: 9 mm

H=Height: 2.5 mm

Outside diameter: 15.74 mm

D1: 14 mm

G=Thread: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07301-106

Part Number
07301-106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
D1
(mm)
G=Thread

1.30 €

1 4 Days 92.515.7414M6

Loading...

  1. 1

Basic information

Main material POM GF30 Main colour ultramarine RAL 5002

This page is Seal washers in Hygienic DESIGN (07301), part number 07301-106.
You can find the detail information about specifications and dimensions on part number 07301-106.

Variation of this product

Part Number
07301-104
07301-105
07301-108
07301-110
07301-112
07301-116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
D1
(mm)
G=Thread

1.30 €

1 4 Days 6211.2510M4

1.30 €

1 4 Days 8213.2512M5

1.41 €

1 4 Days 132.519.7418M8

1.56 €

1 4 Days 172.523.7422M10

2.01 €

1 4 Days 20328.2526M12

2.01 €

1 4 Days 29337.2535M16

Tech Support