Spherical levelling washers (07460) (07460-152)

Spherical levelling washers (07460) 07460-152

Product Details:

Manufacturer part number: 07460-152

Brand: NORELEM

Price: 27.16

Delivery time: 4 Days


Technical Data:

Internal diameter: 8.5 mm

H=Height: 8 mm

Outside diameter: 25 mm

Main material: Stainless steel

Steel code: 1.4305


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07460-152

Part Number
07460-152
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Steel code Surface finish body D
(mm)
D3
(mm)
H1
(mm)
G=Thread

27.16 €

1 4 Days 8.5825Stainless steel1.4305bright23155.5M8

Loading...

  1. 1

Basic information

α

This page is Spherical levelling washers (07460), part number 07460-152.
You can find the detail information about specifications and dimensions on part number 07460-152.

Variation of this product

Part Number
07460-151
07460-201
07460-202
07460-301
07460-302
07460-401
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Steel code Surface finish body D
(mm)
D3
(mm)
H1
(mm)
G=Thread

21.06 €

1 4 Days 8.5825Steel1.7225blue-passivated23155.5M8

23.45 €

1 4 Days 131032Steel1.7225blue-passivated30206.2M12

29.31 €

1 4 Days 131032Stainless steel1.4305bright30206.2M12

28.12 €

1 4 Days 2012.545Steel1.7225blue-passivated40309M20

37.56 €

1 4 Days 2012.545Stainless steel1.4305bright40309M20

43.87 €

1 4 Days 291658Steel1.7225blue-passivated523813M27

Tech Support