Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, steel (07210) (07210-05)

Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, steel (07210) 07210-05

Product Details:

Manufacturer part number: 07210-05

Brand: NORELEM

Price: 0.15

Delivery time: 4 Days


Technical Data:

D=thread (M): 5

Grade: 8

Surface finish body: bright

D=thread: M5 mm

E: 8.79 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07210-05

Part Number
07210-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Grade Surface finish body D=thread
(mm)
E
(mm)
H=Height
(mm)
SW=key width
(mm)
G=Thread

0.15 €

1 4 Days 58brightM58.7948M5

Loading...

  1. 1

Basic information

Material Steel

This page is Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, steel (07210), part number 07210-05.
You can find the detail information about specifications and dimensions on part number 07210-05.

Variation of this product

Part Number
07210-03
07210-04
07210-06
07210-08
07210-10
07210-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Grade Surface finish body D=thread
(mm)
E
(mm)
H=Height
(mm)
SW=key width
(mm)
G=Thread

0.15 €

1 4 Days 38brightM36.012.45.5M3

0.15 €

1 4 Days 48brightM47.663.27M4

0.15 €

1 4 Days 68brightM611.05510M6

0.15 €

1 4 Days 88brightM814.386.513M8

0.25 €

1 4 Days 108brightM1018.9817M10

0.25 €

1 4 Days 128brightM1221.11019M12

Tech Support