Edge protection sealing profiles with integrated steel wire core, Form A (96521) (96521-015X20000)

Edge protection sealing profiles with integrated steel wire core, Form A (96521) 96521-015X20000

Product Details:

Manufacturer part number: 96521-015X20000

Brand: NORELEM

Price: 137.66

Delivery time: 4 Days


Technical Data:

L=Length: 20000 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96521-015X20000

Part Number
96521-015X20000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

137.66 €

1 4 Days 20000

Loading...

  1. 1

Basic information

Main material EPDM Component material EPDM Main colour black
Form A Clamping range(mm) 0.5-1.5 Minimum bend radius(mm) A=50 B=180 C=25 D=25
B=Width(mm) 8 H=Height(mm) 15 H1(mm) 7

This page is Edge protection sealing profiles with integrated steel wire core, Form A (96521), part number 96521-015X20000.
You can find the detail information about specifications and dimensions on part number 96521-015X20000.

Variation of this product

Part Number
96521-015X10000
96521-015X2000
96521-015X5000
96521-015X50000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)

70.09 €

1 4 Days 10000

16.04 €

1 4 Days 2000

36.29 €

1 4 Days 5000

340.34 €

1 4 Days 50000

Tech Support