Screw plugs, Form B, with fill symbol and vent hole (28028) (28028-258112)

Screw plugs, Form B, with fill symbol and vent hole (28028) 28028-258112

Product Details:

Manufacturer part number: 28028-258112

Brand: NORELEM

Price: 3.02

Delivery time: 4 Days


Technical Data:

D=outside diameter: 58 mm

D1: G1 1/2

L: 10 mm

L1: 14.5 mm

SW: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28028-258112

Part Number
28028-258112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

3.02 €

1 4 Days 58G1 1/21014.550-

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form B

This page is Screw plugs, Form B, with fill symbol and vent hole (28028), part number 28028-258112.
You can find the detail information about specifications and dimensions on part number 28028-258112.

Variation of this product

Part Number
28028-2191415
28028-2211615
28028-222038
28028-2261815
28028-228012
28028-274200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

0.66 €

1 4 Days 19.5M14X1,579175

0.75 €

1 4 Days 21M16X1,57.510186

0.72 €

1 4 Days 22G3/87.510188

0.75 €

1 4 Days 26M18X1,57.510217

0.84 €

1 4 Days 28G1/27.511249

4.39 €

1 4 Days 74G213.51664-

Tech Support