Screw plugs (28020) (28020-221615)

Screw plugs (28020) 28020-221615

Product Details:

Manufacturer part number: 28020-221615

Brand: NORELEM

Price: 0.68

Delivery time: 4 Days


Technical Data:

D=outside diameter: 22.5 mm

D1: M16X1,5

L: 3.5 mm

L1: 11 mm

SW: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28020-221615

Part Number
28020-221615
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

0.68 €

1 4 Days 22.5M16X1,53.51186

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black

This page is Screw plugs (28020), part number 28020-221615.
You can find the detail information about specifications and dimensions on part number 28020-221615.

Variation of this product

Part Number
28020-18014
28020-201415
28020-22038
28020-261815
28020-28012
28020-282015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

0.58 €

1 4 Days 18.2G1/42.5863

0.58 €

1 4 Days 20M14X1,52.5863

0.68 €

1 4 Days 22.5G3/83.510.586

0.72 €

1 4 Days 26M18X1,5310107

0.81 €

1 4 Days 28.5G1/23.510.5108

0.81 €

1 4 Days 28.5M20X1,5311107

Tech Support