Screw plugs with collar and hexagon socket DIN 908 (28014) (28014-10112)

Screw plugs with collar and hexagon socket DIN 908 (28014) 28014-10112

Product Details:

Manufacturer part number: 28014-10112

Brand: NORELEM

Price: 11.48

Delivery time: 4 Days


Technical Data:

D: 55 mm

D1: G1 1/2

K: 5 mm

L: 16 mm

SW: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28014-10112

Part Number
28014-10112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1 K
(mm)
L
(mm)
SW
(mm)

11.48 €

1 4 Days 55G1 1/251624

Loading...

  1. 1

Basic information

Material Steel Surface finish body galvanised Form A

This page is Screw plugs with collar and hexagon socket DIN 908 (28014), part number 28014-10112.
You can find the detail information about specifications and dimensions on part number 28014-10112.

Variation of this product

Part Number
28014-10034
28014-10038
28014-100810
28014-10114
28014-101215
28014-101415
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1 K
(mm)
L
(mm)
SW
(mm)

2.46 €

1 4 Days 32G3/441612

0.95 €

1 4 Days 22G3/83128

0.37 €

1 4 Days 12M8x1384

6.84 €

1 4 Days 49G1 1/451622

0.58 €

1 4 Days 17M12X1,53126

0.70 €

1 4 Days 19M14X1,53126

Tech Support