Assembly tool for threaded insert (07660) (07660-805)

Assembly tool for threaded insert (07660) 07660-805

Product Details:

Manufacturer part number: 07660-805

Brand: NORELEM

Price: 26.19

Delivery time: 4 Days


Technical Data:

Core drill Ø: 6.9 mm

Counter- sink Ø +0.25: 8.3 mm

Min. thread depth: 9.5 mm

Removal drill Ø: 5.5 mm

Removal drilling depth: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07660-805

Part Number
07660-805
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Suitable for internal thread D1 Tap size
(mm)

26.19 €

1 4 Days 6.98.39.55.54M5M8

Loading...

  1. 1

Basic information

Material Steel

This page is Assembly tool for threaded insert (07660), part number 07660-805.
You can find the detail information about specifications and dimensions on part number 07660-805.

Variation of this product

Part Number
07660-806
07660-808
07660-810
07660-812
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Suitable for internal thread D1 Tap size
(mm)

27.06 €

1 4 Days 8.810.311.57.54.8M6M10x1.25

28.23 €

1 4 Days 10.812.313.59.54.8M8M8X1M12x1.25

30.25 €

1 4 Days 12.814.315.511.54.8M10M10X1.25M14x1.5

32.72 €

1 4 Days 14.816.317.513.54.8M12M12X1.25M16x1.5

Tech Support