Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour (mm) | Indicator after one rotation | Torque support (Nm) | P=Pitch (mm) | Count direction | |
---|---|---|---|---|---|---|---|---|---|
98.33 € | 1 | 4 Days | red | 1.5 | 1 | 1.5 | 1 | ||
98.33 € | 1 | 4 Days | black | 1.5 | 1 | 1.5 | 1 | ||
98.33 € | 1 | 4 Days | red | 1.5 | 1 | 1.5 | 2 | ||
98.33 € | 1 | 4 Days | black | 1.5 | 1 | 1.5 | 2 | ||
98.33 € | 1 | 4 Days | red | 1.5 | 2 | 1.5 | 1 | ||
98.33 € | 1 | 4 Days | black | 1.5 | 2 | 1.5 | 1 | ||
98.33 € | 1 | 4 Days | red | 1.5 | 2 | 1.5 | 2 | ||
98.33 € | 1 | 4 Days | black | 1.5 | 2 | 1.5 | 2 | ||
98.33 € | 1 | 4 Days | red | 1.5 | 3 | 1.5 | 1 | ||
98.33 € | 1 | 4 Days | black | 1.5 | 3 | 1.5 | 1 | ||
98.33 € | 1 | 4 Days | red | 1.5 | 3 | 1.5 | 2 | ||
98.33 € | 1 | 4 Days | black | 1.5 | 3 | 1.5 | 2 | ||
98.33 € | 1 | 4 Days | red | 1.5 | 4 | 1.5 | 1 | ||
98.33 € | 1 | 4 Days | black | 1.5 | 4 | 1.5 | 1 | ||
98.33 € | 1 | 4 Days | red | 1.5 | 4 | 1.5 | 2 | ||
98.33 € | 1 | 4 Days | black | 1.5 | 4 | 1.5 | 2 | ||
98.33 € | 1 | 4 Days | red | 2 | 1 | 2 | 1 | ||
98.33 € | 1 | 4 Days | black | 2 | 1 | 2 | 1 | ||
98.33 € | 1 | 4 Days | red | 2 | 1 | 2 | 2 | ||
98.33 € | 1 | 4 Days | black | 2 | 1 | 2 | 2 | ||
98.33 € | 1 | 4 Days | red | 2 | 2 | 2 | 1 | ||
98.33 € | 1 | 4 Days | black | 2 | 2 | 2 | 1 | ||
98.33 € | 1 | 4 Days | red | 2 | 2 | 2 | 2 | ||
98.33 € | 1 | 4 Days | black | 2 | 2 | 2 | 2 | ||
98.33 € | 1 | 4 Days | red | 2 | 3 | 2 | 1 | ||
98.33 € | 1 | 4 Days | black | 2 | 3 | 2 | 1 | ||
98.33 € | 1 | 4 Days | red | 2 | 3 | 2 | 2 | ||
98.33 € | 1 | 4 Days | black | 2 | 3 | 2 | 2 | ||
98.33 € | 1 | 4 Days | red | 2 | 4 | 2 | 1 | ||
98.33 € | 1 | 4 Days | black | 2 | 4 | 2 | 1 | ||
98.33 € | 1 | 4 Days | red | 2 | 4 | 2 | 2 | ||
98.33 € | 1 | 4 Days | black | 2 | 4 | 2 | 2 | ||
98.33 € | 1 | 4 Days | red | 4 | 1 | 4 | 1 | ||
98.33 € | 1 | 4 Days | black | 4 | 1 | 4 | 1 | ||
98.33 € | 1 | 4 Days | red | 4 | 1 | 4 | 2 | ||
98.33 € | 1 | 4 Days | black | 4 | 1 | 4 | 2 | ||
98.33 € | 1 | 4 Days | red | 4 | 2 | 4 | 1 | ||
98.33 € | 1 | 4 Days | black | 4 | 2 | 4 | 1 | ||
98.33 € | 1 | 4 Days | red | 4 | 2 | 4 | 2 | ||
98.33 € | 1 | 4 Days | black | 4 | 2 | 4 | 2 | ||
98.33 € | 1 | 4 Days | red | 4 | 3 | 4 | 1 | ||
98.33 € | 1 | 4 Days | black | 4 | 3 | 4 | 1 | ||
98.33 € | 1 | 4 Days | red | 4 | 3 | 4 | 2 | ||
98.33 € | 1 | 4 Days | black | 4 | 3 | 4 | 2 | ||
98.33 € | 1 | 4 Days | red | 4 | 4 | 4 | 1 | ||
98.33 € | 1 | 4 Days | black | 4 | 4 | 4 | 1 | ||
98.33 € | 1 | 4 Days | red | 4 | 4 | 4 | 2 | ||
98.33 € | 1 | 4 Days | black | 4 | 4 | 4 | 2 | ||
98.33 € | 1 | 4 Days | red | 5 | 1 | 5 | 1 | ||
98.33 € | 1 | 4 Days | black | 5 | 1 | 5 | 1 | ||
98.33 € | 1 | 4 Days | red | 5 | 1 | 5 | 2 | ||
98.33 € | 1 | 4 Days | black | 5 | 1 | 5 | 2 | ||
98.33 € | 1 | 4 Days | red | 5 | 2 | 5 | 1 | ||
98.33 € | 1 | 4 Days | black | 5 | 2 | 5 | 1 | ||
98.33 € | 1 | 4 Days | red | 5 | 2 | 5 | 2 | ||
98.33 € | 1 | 4 Days | black | 5 | 2 | 5 | 2 | ||
98.33 € | 1 | 4 Days | red | 5 | 3 | 5 | 1 | ||
98.33 € | 1 | 4 Days | black | 5 | 3 | 5 | 1 | ||
98.33 € | 1 | 4 Days | red | 5 | 3 | 5 | 2 | ||
98.33 € | 1 | 4 Days | black | 5 | 3 | 5 | 2 |
Loading...
Main material(mm) | plastic | Component material(mm) | steel | Version 1 | with position indicator |
---|---|---|---|---|---|
Version 2 | digital display | Item | Control Knob | Decimal point in position | 1 |
Weight | 0.0613 | RoHS | true |
Configure
Basic Attributes
Main colour(mm)
Indicator after one rotation
Torque support(Nm)
P=Pitch(mm)
Count direction
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes