Threaded bushings for grid systems (K0863) (Part Numbers - CAD Download)

Threaded bushings for grid systems (K0863)
· Precision diameters ground and hardened

· Matched to KIPP basic elements

· Tempered to 1100–1300 N/mm²

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0863.01012304003
K0863.01016405003
K0863.01508305003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2
(mm)
L=Length
(mm)
Weight
(kg)

2.30 €

1 4 Days M16x1.5150.0085

2.83 €

1 4 Days M20x1.5180.0135

2.12 €

1 4 Days M12x1.75120.0040

Loading...

  1. 1

Basic information

Main material High carbon steel Item Tapped Bush RoHS true

Tech Support