Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1487.21660 |
K1487.22075 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Outside diameter (mm) | D2 (mm) | D3 (mm) | D4 (mm) | D5 (mm) | D6 (mm) | D7 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | D8 (mm) | D9 (mm) | H4 (mm) | H5 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
269.93 € | 1 | 4 Days | 60 | 28 | 27.5 | 38 | M5 | 50 | M5 | 8 | 15 | 10 | 2.5 | 28 | 28 | 16 | 12 | 0.1590 | ||
316.30 € | 1 | 4 Days | 75 | 36 | 35.5 | 48 | M6 | 62 | M6 | 10 | 19 | 14 | 3.5 | 36 | 36 | 20 | 16 | 0.3237 |
Loading...
Main material | High carbon steel | Steel code | 1.7225 | Surface finish body | hardened. ground and black oxidised |
---|---|---|---|---|---|
Main colour | black oxidised | Form | B | Item | Adapter Bush |
RoHS | true |
Configure
Basic Attributes
D1=Outside diameter(mm)
D2(mm)
D3(mm)
D4(mm)
D5(mm)
D6(mm)
D7(mm)
H=Height(mm)
H1(mm)
H2(mm)
H3(mm)
D8(mm)
D9(mm)
H4(mm)
H5(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes