Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1839.14030891 |
K1839.14040891 |
K1839.14050891 |
K1839.14061091 |
K1839.14081391 |
K1839.14101791 |
K1839.4030891 |
K1839.4040891 |
K1839.4050891 |
K1839.4061091 |
K1839.4081391 |
K1839.4101791 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | Surface finish body | H (mm) | H1 (mm) | T (mm) | D1=diameter (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
118.83 € | 1 | 4 Days | stainless steel | 1.4034 | hardened. ground and bright | 10 | 6 | 5 | 8 | 0.0220 | ||
118.83 € | 1 | 4 Days | stainless steel | 1.4034 | hardened. ground and bright | 10 | 6 | 5 | 8 | 0.0210 | ||
118.83 € | 1 | 4 Days | stainless steel | 1.4034 | hardened. ground and bright | 10 | 6 | 6 | 8 | 0.0200 | ||
119.34 € | 1 | 4 Days | stainless steel | 1.4034 | hardened. ground and bright | 11 | 7 | 7 | 10 | 0.0220 | ||
119.85 € | 1 | 4 Days | stainless steel | 1.4034 | hardened. ground and bright | 14 | 9.5 | 9.5 | 13.5 | 0.0270 | ||
121.13 € | 1 | 4 Days | stainless steel | 1.4034 | hardened. ground and bright | 16 | 11.5 | 11.5 | 17 | 0.0360 | ||
116.01 € | 1 | 4 Days | steel | - | hardened. ground and black oxidised | 10 | 6 | 5 | 8 | 0.0220 | ||
116.01 € | 1 | 4 Days | steel | - | hardened. ground and black oxidised | 10 | 6 | 5 | 8 | 0.0210 | ||
116.01 € | 1 | 4 Days | steel | - | hardened. ground and black oxidised | 10 | 6 | 6 | 8 | 0.0200 | ||
116.66 € | 1 | 4 Days | steel | - | hardened. ground and black oxidised | 11 | 7 | 7 | 10 | 0.0220 | ||
116.66 € | 1 | 4 Days | steel | - | hardened. ground and black oxidised | 14 | 9.5 | 9.5 | 13.5 | 0.0270 | ||
117.93 € | 1 | 4 Days | steel | - | hardened. ground and black oxidised | 16 | 11.5 | 11.5 | 17 | 0.0360 |
Loading...
Form | D | Version 1 | with status sensor | D3(mm) | 3 |
---|---|---|---|---|---|
H3(mm) | 4 | L=Length(mm) | 27 | Version 2 | PNP normally open |
Item | Locating Bush | Form definition | smooth | SW2(mm) | 5 |
PL Edelstahl | false | RoHS | true |
Configure
Basic Attributes
Main material
Steel code
Surface finish body
H(mm)
H1(mm)
T(mm)
D1=diameter(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes