Locating bushes, Stainless Steel with status sensor, Form B, with thread and collar (K1841)

Locating bushes, Stainless Steel with status sensor, Form B, with thread and collar (K1841)
· Universally applicable

· electronic status monitoring

· Process control

· Individually adjustable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1841.12051201
K1841.12061601
K1841.12081601
K1841.12102401
K1841.12122401
K1841.12163001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
M
(mm)
N
(mm)
T
(mm)
H4
(mm)
Weight
(kg)

116.01 €

1 4 Days 20620351.5M122211.20.0350

117.29 €

1 4 Days 247.520352M162.5212.10.0480

117.29 €

1 4 Days 241020353.1M162.5213.10.0450

119.85 €

1 4 Days 3413255104M242.5319.20.1010

119.85 €

1 4 Days 3415255104.8M242.5320.20.0950

121.13 €

1 4 Days 4020305106M302.5323.20.1490

Loading...

  1. 1

Basic information

Main material stainless steel Steel code 1.4305 Surface finish body bright
Form B Version 1 with status sensor D4(mm) 3
L=Length(mm) 27 SW(mm) 5 Version 2 PNP normally open
Item Adapter Bush Form definition with thread and collar H5(mm) 4
PL Edelstahl false RoHS true

Tech Support