Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K2095.069057 |
K2095.140060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | H=Height (mm) | L1 (mm) | L=Length (mm) | B (mm) | H1 (mm) | H2 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.05 € | 1 | 4 Days | - | 76.2 | 82.6 | 165.1 | 57.2 | 266.7 | 69.9 | 15 | 12.7 | 6.35 | 0.4600 | ||
103.27 € | 1 | 4 Days | 96 | - | - | - | 60 | 140 | 140 | 14 | 15.9 | 5.5 | 0.7500 |
Loading...
Main material | steel | Surface finish body | galvanised | Form | B |
---|---|---|---|---|---|
Form-Type | 4-hole | Version 1 | with elongated hole | Item | Catch plate |
PL Edelstahl | false |
Configure
Basic Attributes
A(mm)
A1(mm)
A2(mm)
A3(mm)
H=Height(mm)
L1(mm)
L=Length(mm)
B(mm)
H1(mm)
H2(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes