Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
28000-10-12712
Main material | Plastic | Component material | Steel | Version 2 | normally open contact |
---|---|---|---|---|---|
B=Width(mm) | 42 | D1=Thread | M12 | H=Height(mm) | 21 |
H1(mm) | 21 | L=Length(mm) | 164 | L1(mm) | 127 |
L2(mm) | 91 | L3(mm) | 75 | SW=key width(mm) | 19 |
Number of fastening screws | 2 |
This page is Oil level gauges with electronic oil level monitoring (28000), part number 28000-10-12712.
You can find the detail information about specifications and dimensions on part number 28000-10-12712.